IESNA:LM-63-2002
[TEST]P940000
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19689
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1796 1784.8 1761.2 1740.8 1735.7 1737.7 1743.8 1755.1 1765.3 1768.4
1769.4 1784.8 1816.5 1868.7 1955.7 2078.5 2227.9 2408 2638.3 2912.5
3223.6 3604.3 4065.9 4590.9 5155.8 5762.7 6345 6616.2 6219.1 4805.8
2614.7 737.9 226.2 134.1 76.8 31.7 0
1796 1789.9 1765.3 1744.9 1739.7 1740.8 1746.9 1758.2 1767.4 1770.4
1772.5 1788.9 1819.6 1874.8 1959.8 2083.6 2235.1 2416.2 2652.6 2926.9
3248.2 3640.2 4120.1 4633.9 5209 5831.2 6401.2 6646.9 6156.7 4698.3
2493 691.8 219 122.8 71.6 28.7 0
1796 1787.8 1764.3 1742.8 1733.6 1734.6 1737.7 1743.8 1747.9 1752
1758.2 1775.6 1808.3 1860.5 1946.5 2060.1 2205.4 2377.3 2599.4 2870.6
3209.3 3633 4130.4 4683 5256.1 5864 6438.1 6736.9 6373.6 5074.9
3012.8 1111.4 296.8 147.4 87 33.8 0
1796 1783.8 1761.2 1737.7 1725.4 1722.3 1724.4 1725.4 1725.4 1732.6
1742.8 1762.3 1795 1846.2 1919.9 2028.3 2172.6 2348.7 2570.7 2840.9
3207.3 3645.3 4204 4833.4 5478.2 6110.6 6701.1 7034.7 6850.5 5890.6
4044.4 1956.7 589.5 214.9 104.4 32.7 0
1796 1783.8 1762.3 1737.7 1722.3 1719.3 1721.3 1721.3 1721.3 1729.5
1747.9 1765.3 1793 1837 1903.5 2003.8 2149.1 2330.2 2553.3 2837.8
3213.4 3713.8 4359.6 5124.1 5910 6614.1 7182.1 7542.3 7585.3 7094.1
5657.2 3402.7 1445 368.4 123.8 28.7 0
1796 1780.7 1759.2 1734.6 1718.3 1715.2 1718.3 1722.3 1722.3 1730.5
1750 1764.3 1785.8 1832.9 1903.5 2003.8 2145 2330.2 2557.4 2857.3
3249.2 3787.5 4510 5391.2 6285.6 7062.4 7631.4 8055 8315 8149.2
7063.4 4959.3 2375.3 746 158.6 36.8 0
1796 1783.8 1761.2 1735.7 1719.3 1715.2 1717.2 1721.3 1721.3 1729.5
1747.9 1767.4 1795 1840 1909.6 2012 2155.2 2335.4 2560.5 2845
3220.6 3722 4370.9 5124.1 5901.8 6621.3 7214.8 7628.3 7683.5 7143.2
5787.2 3533.7 1388.7 358.2 103.4 27.6 0
1796 1785.8 1764.3 1738.7 1722.3 1718.3 1721.3 1724.4 1727.5 1735.7
1749 1770.4 1805.2 1857.4 1932.1 2035.5 2181.8 2359.9 2582 2860.3
3228.8 3693.4 4255.2 4868.2 5495.6 6129 6729.8 7066.4 6836.2 5936.6
4160 1999.7 596.6 224.1 106.4 32.7 0
1796 1788.9 1766.4 1741.8 1728.5 1726.4 1730.5 1738.7 1745.9 1753.1
1762.3 1780.7 1816.5 1872.8 1956.7 2072.3 2216.6 2391.6 2610.6 2875.7
3211.4 3627.9 4116 4649.2 5205.9 5807.7 6399.2 6697 6383.8 5309.3
3354.6 1318.1 377.6 180.1 96.2 38.9 0
1796 1790.9 1767.4 1742.8 1731.6 1730.5 1737.7 1752 1764.3 1771.5
1778.6 1797.1 1830.8 1888.1 1976.1 2100 2251.4 2434.6 2659.8 2932
3247.2 3639.1 4090.5 4597 5135.3 5732 6299.9 6523 6101.4 4736.2
2595.3 781.9 238.4 120.8 64.5 25.6 0
1796 1789.9 1767.4 1742.8 1731.6 1731.6 1738.7 1752 1765.3 1771.5
1777.6 1793 1827.8 1882 1969 2089.7 2240.2 2431.6 2657.7 2915.6
3225.7 3601.3 4050.5 4560.2 5073.9 5670.6 6250.8 6525.1 6168.9 4878.5
2764.2 868.9 251.8 131 67.5 23.5 0
